2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TR10-044

Expand Table
EN
1/5
-
CODE
Hole diameter
DH [mm]
Rod diameter
DD [mm]
Free length
LO [mm]
Rate /±10%
RG [N/mm]
Deflection of job
SX [mm]
Force
FX [N]
Length at compression end
LX [mm]
Recommended working deflection for long spring life
S1 [mm]
Force
F1 [N]
Recommended working deflection for medium spring life
S2 [mm]
Force
F2 [N]
S3 [mm]
Force
F3 [N]
Maximum operating deflection
SN [mm]
Force
FN [N]
Solid deflection
SB [mm]
Cross wire section
D [mm]
1
2
3
4
5
6
7
8
TR10-025
10
5
25
20.7
0.0
0
25
5
103
6.3
129
6.9
142
7.5
155
8.6
1.6
TR10-032
10
5
32
16.1
0.0
0
32
6.4
103
8
129
8.8
142
9.6
155
10.9
1.6
TR10-038
10
5
38
13
0.0
0
38
7.6
98
9.5
123
10.5
136
11.4
148
13.2
1.6
TR10-044
10
5
44
10.9
0.0
0
44
8.8
96
11
119
12.1
132
13.2
143
14.7
1.6
TR10-051
10
5
51
9.6
0.0
0
51
10.2
98
12.8
123
14.0
135
15.3
147
17.8
1.6
TR10-064
10
5
64
7.7
0.0
0
64
12.8
98
16
123
17.6
136
19.2
147
22.9
1.6
TR10-076
10
5
76
6.3
0.0
0
76
15.2
96
19
119
20.9
132
22.8
143
26.9
1.6
TR10-305
10
5
305
1.5
0.0
0
305
61
93
76.3
116
83.9
126
91.5
139
109.7
1.6
Show compressed display (8 configurable products)
ShorttextHeavy load
Latest change08.03.2023 15:59:25
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

21-13-06-03 Compression spring (standardized tool parts, tool and die)